SPN 6‑22 (02)
Original operating instructions
Information about the operating instructions
About these operating instructions
- Warning! Read and understand all accompanying documentation, including but not limited to instructions, safety warnings, illustrations, and specifications provided with this product. Familiarize yourself with all the instructions, safety warnings, illustrations, specifications, components, and functions of the product before use. Failure to do so may result in electric shock, fire, and/or serious injury. Save all warnings and instructions for future reference.
products are designed for professional users and only trained, authorized personnel are permitted to operate, service and maintain the products. This personnel must be specifically informed about the possible hazards. The product and its ancillary equipment can present hazards if used incorrectly by untrained personnel or if used not in accordance with the intended use.
- The accompanying documentation corresponds to the current state of the art at the time of printing. Please always check for the latest version on the product’s page on Hilti’s website. To do this, follow the link or scan the QR code in this documentation, marked with the symbol
.
- Ensure that these operating instructions are with the product when it is given to other persons.
Explanation of symbols
Warnings
Warnings alert persons to hazards that occur when handling or using the product. The following signal words are used:Symbols in the operating instructions
The following symbols are used in these operating instructions:![]() |
Comply with the operating instructions |
![]() |
Instructions for use and other useful information |
![]() |
Dealing with recyclable materials |
![]() |
Do not dispose of electric equipment and batteries as household waste |
![]() |
Hilti Li‑ion battery |
![]() |
Hilti charger |
Symbols in illustrations
The following symbols are used in illustrations:![]() |
These numbers refer to the illustrations at the beginning of these operating instructions. |
![]() |
The numbering reflects the sequence of operations shown in the illustrations and may deviate from the steps described in the text. |
![]() |
Item reference numbers are used in the overview illustration and refer to the numbers used in the key in the product overview section. |
![]() |
These characters are intended to specifically draw your attention to certain points when handling the product. |
Product-dependent symbols
Symbols on the product
The following symbols can be used on the product:![]() |
The product supports near-field communication (NFC) technology compatible with iOS and Android platforms. |
![]() |
Wear eye protection |
![]() |
Always work with both hands. |
![]() |
Direct current (DC) |
![]() |
Li-ion battery |
![]() |
Never use the battery as a striking tool. |
![]() |
Do not drop the battery. Never use a battery that has suffered an impact or is damaged in any other way. |
![]() |
Hilti Li-ion battery type series used. Observe the information given in the section headed Intended use . |
![]() |
If applied on the product, the product has been certified by this certification body for the US and Canadian markets according to the applicable standards. |
Safety
General power tool safety warnings

Save all warnings and instructions for future reference.
The term "power tool" in the warnings refers to your mains-operated (corded) power tool or battery-operated (cordless) power tool.
Work area safety
- Keep work area clean and well lit. Cluttered or dark areas invite accidents.
- Do not operate power tools in explosive atmospheres, such as in the presence of flammable liquids, gases or dust. Power tools create sparks which may ignite the dust or fumes.
- Keep children and bystanders away while operating a power tool. Distractions can cause you to lose control.
- Power tool plugs must match the outlet. Never modify the plug in any way. Do not use any adapter plugs with earthed (grounded) power tools. Unmodified plugs and matching outlets will reduce risk of electric shock.
- Avoid body contact with earthed or grounded surfaces, such as pipes, radiators, ranges and refrigerators. There is an increased risk of electric shock if your body is earthed or grounded.
- Do not expose power tools to rain or wet conditions. Water entering a power tool will increase the risk of electric shock.
- Do not abuse the cord. Never use the cord for carrying, pulling or unplugging the power tool. Keep cord away from heat, oil, sharp edges or moving parts. Damaged or entangled cords increase the risk of electric shock.
- When operating a power tool outdoors, use an extension cord suitable for outdoor use. Use of a cord suitable for outdoor use reduces the risk of electric shock.
- If operating a power tool in a damp location is unavoidable, use a residual current device (RCD) protected supply. Use of an RCD reduces the risk of electric shock.
- Stay alert, watch what you are doing and use common sense when operating a power tool. Do not use a power tool while you are tired or under the influence of drugs, alcohol or medication. A moment of inattention while operating power tools may result in serious personal injury.
- Use personal protective equipment. Always wear eye protection. Protective equipment such as a dust mask, non-skid safety shoes, hard hat or hearing protection used for appropriate conditions will reduce personal injuries.
- Prevent unintentional starting. Ensure the switch is in the off-position before connecting to power source and/or battery pack, picking up or carrying the tool. Carrying power tools with your finger on the switch or energising power tools that have the switch on invites accidents.
- Remove any adjusting key or wrench before turning the power tool on. A wrench or a key left attached to a rotating part of the power tool may result in personal injury.
- Do not overreach. Keep proper footing and balance at all times. This enables better control of the power tool in unexpected situations.
- Dress properly. Do not wear loose clothing or jewellery. Keep your hair and clothing away from moving parts. Loose clothes, jewellery or long hair can be caught in moving parts.
- If devices are provided for the connection of dust extraction and collection facilities, ensure these are connected and properly used. Use of dust collection can reduce dust-related hazards.
- Do not let familiarity gained from frequent use of tools allow you to become complacent and ignore tool safety principles. A careless action can cause severe injury within a fraction of a second.
- Do not force the power tool. Use the correct power tool for your application. The correct power tool will do the job better and safer at the rate for which it was designed.
- Do not use the power tool if the switch does not turn it on and off. Any power tool that cannot be controlled with the switch is dangerous and must be repaired.
- Disconnect the plug from the power source and/or remove the battery pack, if detachable, from the power tool before making any adjustments, changing accessories, or storing power tools. Such preventive safety measures reduce the risk of starting the power tool accidentally.
- Store idle power tools out of the reach of children and do not allow persons unfamiliar with the power tool or these instructions to operate the power tool. Power tools are dangerous in the hands of untrained users.
- Maintain power tools and accessories. Check for misalignment or binding of moving parts, breakage of parts and any other condition that may affect the power tool’s operation. If damaged, have the power tool repaired before use. Many accidents are caused by poorly maintained power tools.
- Keep cutting tools sharp and clean. Properly maintained cutting tools with sharp cutting edges are less likely to bind and are easier to control.
- Use the power tool, accessories and tool bits etc. in accordance with these instructions, taking into account the working conditions and the work to be performed. Use of the power tool for operations different from those intended could result in a hazardous situation.
- Keep handles and grasping surfaces dry, clean and free from oil and grease. Slippery handles and grasping surfaces do not allow for safe handling and control of the tool in unexpected situations.
- Recharge only with the charger specified by the manufacturer. A charger that is suitable for one type of battery pack may create a risk of fire when used with another battery pack.
- Use power tools only with specifically designated battery packs. Use of any other battery packs may create a risk of injury and fire.
- When battery pack is not in use, keep it away from other metal objects, like paper clips, coins, keys, nails, screws or other small metal objects, that can make a connection from one terminal to another. Shorting the battery terminals together may cause burns or a fire.
- Under abusive conditions, liquid may be ejected from the battery; avoid contact. If contact accidentally occurs, flush with water. If liquid contacts eyes, additionally seek medical help. Liquid ejected from the battery may cause irritation or burns.
- Do not use a battery pack or tool that is damaged or modified. Damaged or modified batteries may exhibit unpredictable behaviour resulting in fire, explosion or risk of injury.
- Do not expose a battery pack or tool to fire or excessive temperature. Exposure to fire or temperature above 130° C (265 °F) may cause explosion.
- Follow all charging instructions and do not charge the battery pack or tool outside the temperature range specified in the instructions. Charging improperly or at temperatures outside the specified range may damage the battery and increase the risk of fire.
- Have your power tool serviced by a qualified repair person using only identical replacement parts. This will ensure that the safety of the power tool is maintained.
- Never service damaged battery packs. Service of battery packs should only be performed by the manufacturer or authorized service providers.
Additional safety instructions
Personal safety- Use the product and accessories only when they are in perfect working order.
- Never tamper with or modify the product or accessories in any way.
- Dust produced by grinding, sanding, cutting and drilling can contain dangerous chemicals. Some examples are: lead or lead-based paints; brick, concrete and other masonry products, natural stone and other products containing silicates; certain types of wood, such as oak, beech and chemically treated wood; asbestos or materials that contain asbestos. Determine the exposure of the operator and bystanders by means of the hazard classification of the materials to be worked. Implement the necessary measures to restrict exposure to a safe level, for example by the use of a dust collection system or by the wearing of suitable respiratory protection. The general measures for reducing exposure include:
- working in an area that is well ventilated,
- avoidance of prolonged contact with dust,
- directing dust away from the face and body,
- wearing protective clothing and washing exposed areas of the skin with water and soap.
- Wear protective gloves when working with the product. The accessory tool runs hot when in use and there is a risk of burn injury. The cut edges and metal swarf are sharp-edged and there is a risk of cut injuries.
- Wear protective gloves also when changing the accessory tool. Touching the accessory tool presents a risk of injury (cuts or burns).
- Take frequent breaks and do physical exercises to improve the blood circulation in your fingers. High vibration during long periods of work can lead to disorders of the blood vessels and nervous system in the fingers, hands and wrists.
- Wear eye protection, a hard hat and ear protection while the product is in use.
- Switch the product on only after you have brought it to the working position.
- Wait until the product has come to a complete stop before you lay it down.
- Do not work overhead with the product.
- Risk of injury by falling tools and/or accessories. Before starting work, check that the battery and installed accessories are secure.
- Do not secure a belt hook to this power tool.
- Keep the air vents clear at all times. Risk of burn injuries due to blocked air vents!
- Have dirtied or dusty products that are used frequently for working on conductive materials checked at regular intervals by Hilti Service. Dust, especially dust from conductive materials, or dampness on the surface of the product can, under unfavorable conditions, lead to electric shock.
- Clean the ventilation slots on the power tool at regular intervals. The motor’s fan will draw dust inside the housing and an excessive accumulation of metal dust may cause electrical hazards.
- Before beginning work, check the working area (e.g. using a metal detector) to ensure that no concealed electric cables or gas and water pipes are present. External metal parts of the product can become live, for example if you inadvertently damage electric wiring.
- Do not attempt to cut workpieces that could be electrically live.
- Keep the work area clean and tidy. Metal swarf is sharp and can scratch the floor surface.
- Make sure that there is no swarf or dirt on the product. When working, make sure that no swarf makes its way into the area of the on/off switch. The swarf could block the on/off switch, rendering it impossible to switch the product off.
Careful handling and use of batteries
- Comply with the following safety instructions for the safe handling and use of Li-ion batteries. Failure to comply can lead to skin irritation, severe corrosive injury, chemical burns, fire and/or explosion.
- Use only batteries that are in perfect working order.
- Treat batteries with care in order to avoid damage and prevent leakage of fluids that are extremely harmful to health!
- Do not under any circumstances modify or tamper with batteries!
- Do not disassemble, crush or incinerate batteries and do not subject them to temperatures over 80 °C (176 °F).
- Never use or charge a battery that has suffered an impact or been damaged in any other way. Check your batteries regularly for signs of damage.
- Never use recycled or repaired batteries.
- Never use the battery or a battery-operated power tool as a striking tool.
- Never expose batteries to the direct rays of the sun, elevated temperature, sparking, or open flame. This can lead to explosions.
- Do not touch the battery poles with your fingers, tools, jewelry, or other electrically conductive objects. This can damage the battery and also cause material damage and personal injury.
- Keep batteries away from rain, moisture and liquids. Penetrating moisture can cause short circuits, electric shock, burns, fire and explosions.
- Use only chargers and power tools approved for the specific battery type. Read and follow the relevant operating instructions.
- Do not use or store the battery in explosive environments.
- If the battery is too hot to touch, it may be defective. Put the battery in a place where it is clearly visible and where there is no risk of fire, at an adequate distance from flammable materials. Allow the battery to cool down. If it is still too hot to touch after an hour, the battery is faulty. Consult Hilti Service or read the document entitled "Instructions on safety and use for Hilti Li-ion batteries".
Description
Product overview

- Lockable on/off switch
- Grip
- Adjusting knob for speed
- Battery status indicator
- Battery release button
- Battery
- Dust filter
- Indexing pin
- Die carrier
- Securing screws
- Die
- Cover ring
- Punch
- Punch guide
- Casing
- Accessory tool, SPN-CN
- Accessory tool, SPN-RN
- Accessory tool, SPN-RL
Intended use
The product described is a hand-held cordless nibbler. It is designed for cutting sheet-like workpieces out of punchable materials such as steel, aluminum, non-ferrous metal and plastic, for nibbling straight or curved outside edges and cut-outs and for nibbling along marked lines of cut. The nibbling process produces distortion-free cut edges. Other applications are possible as well, depending on the accessory tool used.
SPN-CN: This accessory tool is also designed for cutting pipes, nibbling corrugated metal and nibbling with a template. The hollow round punch enables the nibbler to be rotated about its own axis so that nibbling can proceed in any direction.SPN-RN and SPN-RL: These accessory tools are also designed for cutting sheet metal profiles such as trapezoidal sheet metal, corrugated sheet metal, box-section sheet metal and angled moldings.

For this product, use only Hilti Nuron lithium-ion batteries of the B 22 series. For optimum performance, Hilti recommends the batteries stated in this table for this product.
For these batteries, use only Hilti chargers of the type series stated in this table.
Items supplied
Nibbler, Torx wrench, operating instructionsTemperature-dependent motor protection
The temperature-dependent motor protection system monitors current input and motor temperature and thus prevents the power tool overheating.If the motor is overloaded through application of excessive working pressure, the product’s performance drops noticeably or it might stall completely.
If the product stalls or slows significantly due to overloading, relieve the pressure applied to the product and then allow it to run under no load for approx. 30 seconds.
Status indicators of the Li‑ion battery
Hilti Nuron Li-ion batteries can indicate state of charge, fault messages and the battery's state of health.Indicators for state of charge and fault messages
Short-press the release button of the battery to get whichever of the following status indications is applicable at the time.State of charge and, if applicable, faults are indicated constantly as long as the connected product is switched on.
Status |
Meaning |
---|---|
Four (4) LEDs show constantly green |
State of charge: 100 % to 71 % |
Three (3) LEDs show constantly green |
State of charge: 70 % to 51 % |
Two (2) LEDs show constantly green |
State of charge: 50 % to 26 % |
One (1) LED shows constantly green |
State of charge: 25 % to 10 % |
One (1) LED slow-flashes green |
State of charge: < 10 % |
One (1) LED quick-flashes green |
The Li-ion battery is completely discharged. Recharge the battery. If the LED again starts quick-flashing after the battery has been charged, consult Hilti Service. |
One (1) LED quick-flashes yellow |
The Li-ion battery or the product in which it is inserted is overloaded, too hot or too cold, or experiencing some other fault. Bring the product and the battery to the recommended working temperature and do not overload the product when it is in use. If the message persists, consult Hilti Service. |
One (1) LED shows yellow |
The Li-ion battery and the product in which it is inserted are not compatible. Consult Hilti Service. |
One (1) LED quick-flashes red |
The Li-ion battery is locked and cannot be used. Consult Hilti Service. |
Indicators showing the battery's state of health
To check the battery's state of health, press the release button and hold it down for longer than three seconds. The system does not detect a potential malfunction of the battery due to misuse, for example battery dropped or pierced, external heat damage, etc.Status |
Meaning |
---|---|
All LEDs show in sequence, followed by one (1) LED showing constantly green. |
The battery can remain in use. |
All LEDs show in sequence, followed by one (1) LED quick-flashing yellow. |
The check to ascertain the battery's state of health did not complete. Repeat the procedure, or consult Hilti Service. |
All LEDs show in sequence, followed by one (1) LED showing constantly red. |
If a connected product can still be used, the remaining battery capacity is below 50 %. If a connected product can no longer be used, the battery has reached the end of its useful life and has to be replaced. Consult Hilti Service. |
Technical data
The nibbler comes with the SPN‑CN, SPN‑RN or SPN‑RL accessory tool as standard. The individual accessory tools are also available as optional accessories and are compatible with every as-delivered version of the power tool.SPN 6-22 |
|||
---|---|---|---|
SPN‑CN |
SPN‑RN |
SPN‑RL |
|
Product generation |
02 |
02 |
02 |
Rated voltage |
21.6 V |
21.6 V |
21.6 V |
Weight without battery |
2 kg (4 lb) |
2 kg (4 lb) |
2.2 kg (4.9 lb) |
Stroke rate at idle speed |
620 /min … 1,370 /min |
620 /min … 1,370 /min |
620 /min … 1,370 /min |
Starting hole diameter |
17 mm (0.7 in) |
24 mm (0.9 in) |
24 mm (0.9 in) |
Smallest radius for curved cut-outs |
4.0 mm (0.16 in) |
·/· |
·/· |
Radius |
·/· |
50 mm (2.0 in) |
50 mm (2.0 in) |
Cutting track width |
8.0 mm (0.31 in) |
5.0 mm (0.20 in) |
5.0 mm (0.20 in) |
Permissible steel thickness, steel up to 400 N⁄mm² |
2.0 mm / 14 ga (0.08 in / 14 ga) |
2.0 mm / 14 ga (0.08 in / 14 ga) |
2.0 mm / 14 ga (0.08 in / 14 ga) |
Permissible steel thickness, steel up to 600 N⁄mm² |
1.5 mm / 16 ga (0.06 in / 16 ga) |
1.5 mm / 16 ga (0.06 in / 16 ga) |
1.5 mm / 16 ga (0.06 in / 16 ga) |
Permissible steel thickness, steel up to 800 N⁄mm² |
1.0 mm / 20 ga (0.04 in / 20 ga) |
1.0 mm / 20 ga (0.04 in / 20 ga) |
1.0 mm / 20 ga (0.04 in / 20 ga) |
Permissible material thickness, aluminum up to 250 N⁄mm² |
2.5 mm / 10 ga (0.10 in / 10 ga) |
3.0 mm / 9 ga (0.12 in / 9 ga) |
3.0 mm / 9 ga (0.12 in / 9 ga) |
Battery
Battery operating voltage |
21.6 V |
Weight, battery |
See the section headed "Intended use" |
Ambient temperature for operation |
−17 ℃ … 60 ℃ (1 ℉ … 140 ℉) |
Storage temperature |
−20 ℃ … 40 ℃ (−4 ℉ … 104 ℉) |
Battery charging starting temperature |
−10 ℃ … 45 ℃ (14 ℉ … 113 ℉) |
Preparations at the workplace
Observe the safety instructions and warnings in this documentation and on the product.Charging the battery
- Before charging the battery, read the operating instructions for the charger.
- Make sure that the contacts on the battery and the contacts on the charger are clean and dry.
- Use an approved charger to charge the battery.
Inserting the battery
- Charge the battery fully before using it for the first time.
- Push the battery into the product until it engages with an audible click.
- Check that the battery is seated securely.
Removing the battery
- Press the battery release button.
- Remove the battery from the product.
Fall arrest
As drop arrester for this product, use only a combination of the Hilti retaining strap #2293133 and the Hilti tool tether #2261970.- Secure the retaining strap to the installation openings for accessories. Check that it holds securely.
- Secure one carabiner of the tool tether to the retaining strap and secure the second carabiner to a load-bearing structure. Check that both carabiners hold securely.
Accessory tools

-
Explanation of the materials to be worked:
- A: Flat sheet metal
- B: Corrugated sheet metal
- C: Trapezoidal sheet metal (profile depth max. 85 mm)
- D: Trapezoidal sheet metal (profile depth max. 162 mm)
Installing the accessory tool

- Grease the punch guide.
- Engage the punch in the groove of the pushrod.
- Hold the accessory tool with the cutting direction facing forward.
- With the cutting direction facing forward, insert the accessory tool into the housing.
- Then turn the accessory tool to the desired cutting direction.
- Turn the indexing pin clockwise and tighten it until hand-tight.
- Make sure there is no gap between the housing and the die carrier.
- Make sure there is no gap between the housing and the die carrier.
Setting the cutting direction
If necessary, the cutting direction can be turned right or left in steps of 45°.This makes cutting profiled sheets easier and it also enables you to set the nibbler for right-hand or left-hand operation.

- Back off the indexing pin about three full turns counter-clockwise until it no longer indexes.
- Pull the accessory tool slightly out of the housing and turn it in the desired direction.
- There are eight possible indexed positions.
- There are eight possible indexed positions.
- With the accessory tool in the desired indexed position, press it back into the housing.
- Turn the indexing pin clockwise and tighten it until hand-tight.
- Make sure there is no gap between the housing and the die carrier.
- Make sure there is no gap between the housing and the die carrier.
Removing the accessory tool

- Back off the indexing pin six full turns counter-clockwise.
- Remove the accessory tool from the housing.
Adjusting the stroke rate
- Set the stroke rate by turning the adjusting knob for motor speed.
Operation
Observe the safety instructions and warnings in this documentation and on the product.Switching on
- Press the rear section of the on/off switch.
- Slide the on/off switch forward.
- The motor runs.
- The motor runs.
- Lock the on/off switch.
Cutting

- Lightly coat the intended line of the cut with oil to extend the usable life of the punch and improve the result of the cutting operation.
- Switch the tool on.
- Wait until the tool reaches full speed and bring the nibbler into contact with the workpiece.
- When making a cut-out in a sheet, first cut a starting hole of appropriate size for the accessory tool you are going to use.
- When making a cut-out in a sheet, first cut a starting hole of appropriate size for the accessory tool you are going to use.
- Cut along the desired line of cut.
- When you reach the end of the cut, switch the product off. If the line of cut ends in the workpiece, with the product still switched on pull it a few millimeters back along the line of the cut before switching it off.
Cutting with template

- The template must be 5 ‑ 7 mm thick.
- The contour of the template must be 2.5 mm distant from the contour of the cut.
- Note that the minimum radius is 4 mm. Accordingly, the minimum radius of the template is 6.5 mm.
- Guide the nibbler in such a way that the outside edge of the punch guide is always in contact with the template.
Switching off
- Press the rear section of the on/off switch.
- The on/off switch jumps into the off position and the motor stops.
- The on/off switch jumps into the off position and the motor stops.
Optional accessories
Installing the swarf bag
A swarf bag can be installed to catch the pieces of swarf produced by the cutting operation so that they cannot scatter.
- Squeeze the two ends of the spring in the swarf bag together.
- Hook the spring round the bottom end of the die and release the ends of the spring.
- Check that the spring and the swarf bag are correctly seated and secure.
Care and maintenance
Care of the product- Carefully remove stubborn dirt.
- Carefully clean the air vents, if present, with a dry, soft brush.
- Use only a slightly damp cloth to clean the housing. Do not use cleaning agents containing silicone as these can attack the plastic parts.
- Use a dry, clean cloth to clean the contacts of the product.
- Never use a battery with clogged air vents. Clean the air vents carefully using a dry, soft brush.
- Avoid unnecessary exposure of the battery to dust and dirt. Never expose the battery to high levels of moisture (e.g. by being dipped in water or left in the rain).
If a battery has been soaked by moisture, treat it as a damaged battery. Isolate it in a non-flammable container and consult Hilti Service. - Keep the battery free of extraneous oil and grease. Do not permit dust or dirt to accumulate unnecessarily on the battery. Clean the battery with a dry, soft brush or a clean, dry cloth. Do not use cleaning agents containing silicone as these can attack the plastic parts.
Do not touch the contacts of the battery and do not remove the factory-applied grease from the contacts. - Use only a slightly damp cloth to clean the housing. Do not use cleaning agents containing silicone as these can attack the plastic parts.
- Check all visible parts and controls for signs of damage at regular intervals and make sure that they all function correctly.
- Do not use the product if signs of damage are found or if parts malfunction. Immediately have the product repaired by Hilti Service.
- After cleaning and maintenance, install all guards and protective devices and check that they are in full working order.
Changing the punch

- Remove the accessory tool.
- Remove the worn punch from the accessory tool.
- Grease the new punch and also the punch guide in the accessory tool.
- Insert the pushrod extension between the pushrod and the punch and grease it.
- Install the accessory tool.
Changing the die

- Push the cover ring up and out of the groove.
- Use a suitable punch to push the straight pin out of the hole.
- Disengage the die from the carrier pin.
- Position the new die on the carrier pin.
- Reinstall the straight pin.
- Push the cover ring down into the groove and check that it is correctly seated.
Changing the punch guide

- Remove the die.
- Remove the securing screws.
- Lift off the punch guide.
- Place the new punch guide in position.
- Insert the securing screws and tighten them to the specified torque.
Technical data Tightening torque 3 Nm
(2 ftlbf) - Reinstall the die.
Checking die, punch guide and wear plate

- Remove the securing screws.
- Remove the punch guide and the die.

- Check the wear plate for signs of wear.
Result If clear signs of wear are visible:
- Remove the wear plate and install a new replacement.
- Remove the wear plate and install a new replacement.
- Clean the contact surfaces of the die bearing.
- Use the pins to center the punch guide and the die.
- Reinstall the securing screws and tighten until hand-tight.
- Grease the guide surfaces of the punch guide.
- Tighten the securing screws to the specified torque in diagonally opposite sequence.
Technical data Tightening torque 3 Nm
(2 ftlbf)
Transport and storage of cordless tools and batteries
Transport- Remove the battery/batteries.
- Never transport batteries loose and unprotected. During transport, batteries should be protected from excessive shock and vibration and isolated from any conductive materials or other batteries that may come in contact with the terminals and cause a short circuit. Comply with the locally applicable regulations for transporting batteries.
- Do not send batteries through the mail. Consult your shipper for instructions on how to ship undamaged batteries.
- Prior to each use and before and after prolonged transport, check the product and the batteries for damage.
- Store the product and the batteries in a cool and dry place. Comply with the temperature limits stated in the technical data.
- Do not store batteries on the charger. Always remove the battery from the charger when the charging operation has completed.
- Never leave batteries in direct sunlight, on sources of heat, or behind glass.
- Store the product and batteries where they cannot be accessed by children or unauthorized persons.
- Prior to each use and before and after prolonged storage, check the product and the batteries for damage.
Troubleshooting
If a problem occurs, always observe the status indicator of the battery. See the section headed Status indicators of the Li‑ion battery .If the trouble you are experiencing is not listed in this table or you are unable to rectify the problem by yourself, contact Hilti Service.
Trouble or fault |
Possible cause |
Action to be taken |
---|---|---|
The battery runs down more quickly than usual. |
Very low ambient temperature. |
|
The battery does not engage with an audible click. |
The retaining lug on the battery is dirty. |
|
The product or battery gets very hot. |
Electrical fault |
|
Product does not develop full power. |
A battery with inadequate capacity was used. |
|
Diminishing cutting performance |
Punch worn |
|
The motor has no braking effect. |
Battery is discharged. |
|
Product is momentarily overloaded. |
|
|
LEDs of the battery show nothing |
Battery defective. |
|
Disposal

Manufacturer’s warranty
- Please contact your local Hilti representative if you have questions about the warranty conditions.
Further information
Accessories, system products and more information about your product can all be found here.China RoHS (Restriction of Hazardous Substances)

Hilti Li-ion batteries
Instructions for safety and useThis documentation uses the term battery to describe rechargeable Hilti Li-ion battery packs containing several Li-ion cells joined together. These batteries are to be used in Hilti power tools exclusively. Use only genuine Hilti batteries!DescriptionHilti batteries have cell-management and cell-protection systems.
The batteries are composed of cells that contain lithium-ion storage materials capable of providing high specific energy density. Li-ion cells have a minimal memory effect, but they are very susceptible to external impact, deep discharge, and high temperatures.
The products approved for use with Hilti batteries can be found in your Hilti Store or at: www.hilti.group
Safety
- Comply with the following safety instructions for the safe handling and use of Li-ion batteries. Failure to comply can lead to skin irritation, severe corrosive injury, chemical burns, fire and/or explosion.
- Treat batteries with care in order to avoid damage and prevent leakage of fluids that are extremely harmful to health!
- Do not under any circumstances modify or tamper with batteries!
- Do not disassemble, crush or incinerate batteries and do not subject them to temperatures over 80 °C.
- Never use or charge a battery that has suffered an impact or been damaged in any other way. Check your batteries regularly for signs of damage.
- Never use recycled or repaired batteries.
- Never use the battery or a battery-operated power tool as a striking tool.
- Never expose batteries to the direct rays of the sun, elevated temperature, sparking, or open flame. This can lead to explosions.
- Do not touch the battery poles with your fingers, tools, jewelry, or other electrically conductive objects. This can damage the battery and also cause material damage and personal injury.
- Keep batteries away from rain, moisture and liquids. Penetrating moisture can cause short circuits, electric shock, burns, fire and explosions.
- Use only chargers and power tools approved for the specific battery type. Read and follow the relevant operating instructions.
- Do not use or store the battery in explosive environments.
- If the battery is too hot to touch it may be defective. Put the battery in a place where it is clearly visible and where there is no risk of fire, at an adequate distance from flammable materials. Allow the battery to cool down. If it is still too hot to touch after an hour, the battery is faulty. Follow the instructions in the section headed What to do in case of a battery fire .
- Always contact Hilti when a battery is damaged.
- Never use a battery that is leaking fluid.
- Avoid direct eye and/or skin contact with fluid leaking from a battery. Always wear protective gloves and eye protection when undertaking tasks involving battery fluid.
- Use a chemical spill cleanup kit to remove leaked battery fluid. Comply with the locally applicable cleanup regulations for battery fluid.
- To store a damaged battery, place the battery in a non-flammable container and cover the battery with dry sand, chalk powder (CaCO3) or silicate (Vermiculite). Then seal the lid air-tight and store the container away from flammable gases, liquids or objects.
- Dispose of the container at your Hilti Store , or consult your local governmental garbage disposal or public health and safety resources for disposal instructions. Comply with the locally applicable regulations for transporting damaged batteries!
- Watch for abnormal battery behavior, such as faulty charging, unusually long charging times, noticeable power loss, unusual LED activity, or leaking fluids. These are signs of an internal problem.
- If you suspect an internal battery problem, contact Hilti Service.
- A battery that no longer works, cannot be recharged or leaks fluid has to be disposed of correctly. See the section headed Maintenance and disposal .
- Provide sufficient venting to permit hazardous and potentially explosive fumes to escape.
- Leave the room immediately in case of intense smoke emission.
- Consult a doctor in case of any skin or respiratory irritation.
- Alert the fire service before you start tackling the fire.
- Use only water to tackle a battery fire and keep as far from the fire as effective extinguishing permits. Powder fire extinguishers and fire blankets are ineffective with Li-ion batteries. Fire in nearby materials can be extinguished with appropriate extinguishing agents.
- Do not try to move large quantities of burning batteries. Instead, isolate the batteries by removing unaffected materials from the immediate vicinity.
- Scoop the battery up with a shovel and drop it into a bucket of water, which will reduce the risk of igniting adjacent cells that have not yet reached run-away temperature.
- Leave the battery in the bucket for at least 24 hours until it has cooled down completely.
- See the section headed What to do in case of damaged batteries .
- Ambient operating temperature to be kept between -17°C and +60°C / 1°F and 140°F.
- Storage temperature to be kept between -20°C and +40°C / -4°F and 104°F.
- Do not store batteries on the charger. Always remove the battery from the charger when the charging operation has completed.
- Store batteries in a cool and dry place. Cool storage will increase battery life. Never store batteries where they are exposed to direct sunlight, on sources of heat or behind glass.
- Do not send batteries through the mail. Consult your shipper for instructions on how to ship undamaged batteries.
- Never transport batteries in bulk form (loose, unprotected). During transport, batteries should be protected from excessive shock and vibration and isolated from any conductive materials or other batteries that may come in contact with the terminals and cause a short circuit. Comply with the locally applicable regulations for transporting batteries.
- Keep the battery free of oil and grease. Do not permit dust or dirt to accumulate unnecessarily on the battery. Clean the battery with a dry, soft brush or a clean, dry rag.
- Never use a battery with clogged ventilation slots. Clean the ventilation slots carefully using a dry, soft brush.
- Prevent unnecessary exposure of the battery to dust or debris and never subject the battery to soaking moisture (e.g., submerged in water or left out in the rain).
- If a battery is exposed to soaking moisture, treat it as a damaged battery and isolate it in a non-flammable container.
- See the section headed What to do in case of damaged batteries .
- Improper disposal may cause health hazards from leaking gases or fluids. Dispose of the battery at your Hilti Store , or consult your local governmental garbage disposal or public health and safety resources for disposal instructions. Comply with the locally applicable regulations for transporting damaged batteries!
- Do not dispose of batteries as household waste.
- Dispose of your battery out of the reach of children. Cover the terminals with a non-conductive material (such as electrical tape) to prevent short circuiting.